Image of HBL600B Metal Raceway, Bender, HBL500/HBL750 Series
Image of HBL600B Metal Raceway, Bender, HBL500/HBL750 Series

Metal Raceway, Bender, HBL500/HBL750 Series

Brand:

Bryant

Catalog ID:

HBL600B

Metal Raceway Bender, HBL500/HBL750 Series

  • Portable bender for HBL500, HBL700 or HBL750 Series Raceways

Product details

General

Catalog Number

HBL600B

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - Raceway Bender

Style

Standard

Type

Raceway Bender

UPC

783585217376

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources and downloads