Image of HBL57443IVA Metal Raceway, Box, 3-Gang, Extra Deep, HBL500/700/750 Series, Ivory
Image of HBL57443IVA Metal Raceway, Box, 3-Gang, Extra Deep, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 3-Gang, Extra Deep, HBL500/700/750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL57443IVA

Metal Raceway Box, 3-Gang, Extra Deep, HBL500/700/750 Series

  • 3-Gang
  • Extra Deep
  • HBL500/700/750 Series

Product details

General

Catalog Number

HBL57443IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

3-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extra Deep

Type

Boxes

UPC

783585423388

Logistics

Carton Quantity

5

Resources and downloads