Image of HBL5715BRIVA Metal Raceway, Large Radius Tee Fitting, HBL500/700/750 Series, Ivory
Image of HBL5715BRIVA Metal Raceway, Large Radius Tee Fitting, HBL500/700/750 Series, Ivory

Metal Raceway, Large Radius Tee Fitting, HBL500/700/750 Series, Ivory

Brand:

Catalog ID:

HBL5715BRIVA

Metal Raceway, Large Radius Tee Fitting, HBL500/700/750 Series, Ivory

  • Large Radius Tee Fitting
  • HBL500/700/750 Series
  • Ivory

Product details

General

Catalog Number

HBL5715BRIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

HBL500;HBL700;HBL750

Style

External Elbow

Type

Elbows

UPC

783585423104

Logistics

Carton Quantity

10

Resources and downloads