Image of HBL2015BRIV Metal Raceway, Large Radius Tee, HBL2000 Series, Ivory
Image of HBL2015BRIV Metal Raceway, Large Radius Tee, HBL2000 Series, Ivory

Metal Raceway, Large Radius Tee, HBL2000 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL2015BRIV

Metal Raceway, Large Radius Tee, HBL2000 Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

Product details

General

Catalog Number

HBL2015BRIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Bend Radius Tee Fitting
  • Trak Item - Fittings

Style

Bend Radius

Type

Tees

UPC

783585214306

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Resources and downloads

Specifications