Image of HBL7004W Metal Raceway, Mounting Strap, HBL700 Series, White
Image of HBL7004W Metal Raceway, Mounting Strap, HBL700 Series, White

Metal Raceway, Mounting Strap, HBL700 Series, White

Brand:

Bryant

Catalog ID:

HBL7004W

Metal Raceway Mounting Strap, HBL700 Series

  • For mounting Raceway to surface
  • Convert to one-hole by breaking off at score

Product details

General

Catalog Number

HBL7004W

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL700 Series

Material

Steel

Series

HBL700

Style

Strap

Type

Miscellaneous Fittings

UPC

783585423883

Logistics

Carton Quantity

100

Resources and downloads