Image of HBL2000WC Metal Raceway, Wire Clip, HBL2000 Series, Gray
Image of HBL2000WC Metal Raceway, Wire Clip, HBL2000 Series, Gray

Metal Raceway, Wire Clip, HBL2000 Series, Gray

Brand:

Bryant

Catalog ID:

HBL2000WC

Metal Raceway Wire Clip, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL2000WC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A

Specifications

Material - Galvanized Steel

Style

Clip

Type

Miscellaneous Fittings

UPC

783585214122

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Resources and downloads

Specifications