Image of NSOVM42G Net Select, Module, 4-Way Coax, 2.3GHz, Plastic
Image of NSOVM42G Net Select, Module, 4-Way Coax, 2.3GHz, Plastic
Image of NSOVM42G Net Select, Module, 4-Way Coax, 2.3GHz, Plastic
Image of NSOVM42G Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

Brand:

Bryant

Catalog ID:

NSOVM42G

Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Product details

General

Application

  • CATV

Catalog Number

NSOVM42G

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

4-Way Coax, 2.3GHz

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.09 in. H x 3.20 in. D
  • Material - High impact plastic

Style

Coaxial Splitter

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Coaxial Splitter

UPC

883778504372

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Pallet Quantity

900

Resources and downloads