Image of NSOBM Net Select, Module, Blank
Image of NSOBM Net Select, Module, Blank

Net Select, Module, Blank

Brand:

Bryant

Catalog ID:

NSOBM

Net Select, Module, Blank

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Product details

General

Application

  • Blanking

Catalog Number

NSOBM

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Blanker

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Blank Plate

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Blank Plate

UPC

883778500244

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications