Image of NSOKPTR netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex
Image of NSOKPTR netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex

netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex

Brand:

Bryant

Catalog ID:

NSOKPTR

NetSELECT Cabinet, Power Kit, 15A 120V AC,Tamper Resistant Duplex

  • Power Kit
  • 15A 120V AC
  • Tamper Resistant Duplex

Standard Product

Product details

General

Accessory Type

Power Kits

Application - For Use On

Audio Video

Catalog Number

NSOKPTR

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Series

FPTV

Size

2-Gang;4-Gang

Type

Power Kits

UPC

883778504556

Dimensions

Width

5.6 in

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Logistics

Carton Quantity

1

Resources and downloads