Image of NS620W NetSelect Products, Plate Decorator Frame, Blank, White
Image of NS620W NetSelect Products, Plate Decorator Frame, Blank, White
Image of NS620W NetSelect Products, Plate Decorator Frame, Blank, White
Image of NS620W NetSelect Products, Plate Decorator Frame, Blank, White
+1
Image of NS620W NetSelect Products, Plate Decorator Frame, Blank, White

NetSelect Products, Plate Decorator Frame, Blank, White

Brand:

Bryant

Catalog ID:

NS620W

NetSelect Products, Plate Decorator Frame, Blank, White

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening
  • Color and Surface Finish Match Hubbell Electrical Plates

Product details

General

Application

  • Data and Communications

Catalog Number

NS620W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

Blank

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Style

Blank

UPC

883778501203

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads