Image of NSP16W NetSelect Products, Wall, Without Label, 1-Gang, 6-Port, White
Image of NSP16W NetSelect Products, Wall, Without Label, 1-Gang, 6-Port, White

NetSelect Products, Wall, Without Label, 1-Gang, 6-Port, White

Brand:

Bryant

Catalog ID:

NSP16W

NetSelect Wall, without Label, 1-Gang, 6-Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Product details

General

Application

Data and Communications

Catalog Number

NSP16W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

6

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502217

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads