Image of MSU1000C Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, White
Image of MSU1000C Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, White

Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, White

Brand:

Bryant

Catalog ID:

MSU1000C

Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, White

  • Ceiling Mount
  • 1000 Square Feet
  • White

Product details

General

Catalog Number

MSU1000C

Color

White

EU RoHS Indicator

No

Series

Ultrasonic

Style

Ceiling Mount

Type

Sensors

UPC

781786102293

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads