WBP_HBL6MPS_PRODIMAGE
WBP_HBL6MPS_PRODIMAGE

Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body, 6' Cord

Brand:

Bryant

Catalog ID:

BRY6MPS

Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body , 6' Cord

6' Cord

Product details

General

Application

6 Outlet, Heavy Duty Devices

Catalog Number

BRY6MPS

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug Strips

Material

Steel

Material - Mounting Hardware

Portable

Number Of Outlets

6

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Series

Economy Power Strips (no SPD)

Type

Metallic

UPC

781786141599

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

20