WBP_7460BC_PRODIMAGE
WBP_7460BC_PRODIMAGE

Straight Blade Devices, Locking Devices, Bryant Midget Locking, Accessories, Weatherproof for Midget Connectors, For 15A Black

Brand:

Bryant

Catalog ID:

7460BC

Straight Blade Devices, Locking Devices, Bryant Midget Locking, Accessories, Weatherproof for Midget Connectors, For 15A Black

  • Bryant Midget Locking
  • Weatherproof for Midget Connectors
  • For 15A Black

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7460BC

Environmental Conditions

For Weatherproofing Connectors

EU RoHS Indicator

No

Item Type

Weatherproofing Boot for 2-Pole 2-Wire Non-Grounding Connectors

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For Midget Locking

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786628717

Dimensions

Display Size

Midget NEMA Locking

Weight

0.05 lb

Logistics

Carton Quantity

10

Resources and downloads