Image of IMSS1 Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, 3-Unit, Stainless Steel
Image of IMSS1 Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, 3-Unit, Stainless Steel

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, 3-Unit, Stainless Steel

Brand:

Bryant

Catalog ID:

IMSS1

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, 3-Unit, Stainless Steel

  • Accepts Most Hubbell iStation Front-Loading Modules

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

IMSS1

Color

Stainless

Construction

Stainless Steel

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

Stainless Steel

Material - Mounting Hardware

Snap

Number of Gang(s)

1-Gang

Orientation

Horizontal

Size

Standard

Specifications

  • Modular Frames - Fits most Hubbell iStation modules
  • Plate Material - Type 430 stainless steel

UPC

662620216966

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads