Image of ISFB15W Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, White
Image of ISFB15W Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, White
Discontinued

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, White

Brand:

Bryant

Catalog ID:

ISFB15W

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, White

  • Phone/Data/Multimedia Component
  • StyleLine Outlet Frame
  • 15-Pin/Blank
  • White

1-VGA in Standard GFCI Openig

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFB15W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang HD15/9 or HDMI

Style

Unloaded

UPC

662620210384

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25

Resources and downloads