Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White
+3
Image of TPF1OW Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

Brand: Bryant

Catalog ID: TPF1OW

Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

  • The Sliding Cover Provides Protection and Longer Life
  • Staggered, Angled Openings Provide Proper Cable Exit and Bend Radius
  • Multiple Methods to Secure Cover: Screw, Latch or Both

Product details

General

Application

Secure Connections in High Traffic Areas

Catalog Number

TPF1OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA

EU RoHS Indicator

Yes

Item Type

SecureIT Face Plate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Type

Security

UPC

662620850771

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

40

Resources and downloads