Image of ISFBR15BK Plate, Decorator, 1) VGA 1) Blank, Recessed, Black
Image of ISFBR15BK Plate, Decorator, 1) VGA 1) Blank, Recessed, Black
Discontinued

Plate, Decorator, 1) VGA 1) Blank, Recessed, Black

Brand:

Bryant

Catalog ID:

ISFBR15BK

Plate, Decorator, 1) VGA 1) Blank, Recessed, Black

  • Decorator
  • 1) VGA 1) Blank
  • Recessed
  • Black

1-VGA Recessed in Standard GFCI Openig

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15BK

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang Recessed HD15/9 or HDMI

Style

Unloaded

UPC

662620218755

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25

Resources and downloads

Customer Notices

Specifications