Image of NS751W Plates, 1-Gang, Mid Sized, With F Connector, White
Image of NS751W Plates, 1-Gang, Mid Sized, With F Connector, White
Image of NS751W Plates, 1-Gang, Mid Sized, With F Connector, White
Image of NS751W Plates, 1-Gang, Mid Sized, With F Connector, White
+1
Image of NS751W Plates, 1-Gang, Mid Sized, With F Connector, White

Plates, 1-Gang, Mid Sized, With F Connector, White

Brand:

Bryant

Catalog ID:

NS751W

Plates, 1-Gang, Mid Sized, With F Connector, White

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Product details

General

Application

CATV

Catalog Number

NS751W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) F-Coax Connector

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Midsize

Specifications

  • Device Type - Single F-Type
  • Style - Mid-Size

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778501593

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

7000

Resources and downloads