Image of IMAR1101EI Plates, INFINI Module, Stereo Jack, 110 Block, Electric Ivory
Image of IMAR1101EI Plates, INFINI Module, Stereo Jack, 110 Block, Electric Ivory
Discontinued

Plates, INFINI Module, Stereo Jack, 110 Block, Electric Ivory

Brand:

Bryant

Catalog ID:

IMAR1101EI

Plates, INFINI Module, Stereo Jack, 110 Block, Electric Ivory

  • INFINI Module
  • Stereo Jack
  • 110 Block
  • Electric Ivory

Standard Product

Product details

General

Application

2 RCA Left Right Audio

Catalog Number

IMAR1101EI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video with Audio to 110 Termination
  • Unit Package - Single

Style

Left/Right Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620858333

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads