Image of NS726SS Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel
Image of NS726SS Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Brand:

Bryant

Catalog ID:

NS726SS

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Designed for voice applications, these jacks provide an economical alternative to basic wall mount and performance needs. Available in high impact-resistant thermoplastic or stainless steel. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Available in high impact-resistant thermoplastic or stainless steel

Product details

General

Application

  • Communications

Catalog Number

NS726SS

Color

Stainless

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone Jack

UPC

883778502675

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads