Image of GFRTR20BLK Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Black
Image of GFRTR20BLK Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Black
Image of GFRTR20BLK Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Black
Image of GFRTR20BLK Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Black

Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Black

Brand:

Bryant

Catalog ID:

GFRTR20BLK

Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Black

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Catalog Number

GFRTR20BLK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant

UPC

883778999635

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads