Image of GFBFST20AL Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Almond
Image of GFBFST20AL Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Almond

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Almond

Brand:

Bryant

Catalog ID:

GFBFST20AL

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Almond

Product details

General

Catalog Number

GFBFST20AL

Color

Almond

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Blank Face

Type

Standard

UPC

883778122163

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Logistics

Carton Quantity

10

Resources and downloads