Image of GFBFST20BK Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI with Blank Face, 20A, Black
Image of GFBFST20BK Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI with Blank Face, 20A, Black

Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI with Blank Face, 20A, Black

Brand:

Bryant

Catalog ID:

GFBFST20BK

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Black

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years agoā€¦self test monitoring now required in 2015 UL 943 GFCI Safety Standardā€¦ Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARDĀ® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

Product details

General

Catalog Number

GFBFST20BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Blank Face

Type

Standard

UPC

883778122170

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NECĀ® Requirements

Logistics

Carton Quantity

10

Pallet Quantity

2240

Resources and downloads