Image of GFC2TRIA Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 2' Cord Length, 4-6 mA Trip Level, Yellow
Image of GFC2TRIA Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 2' Cord Length, 4-6 mA Trip Level, Yellow
Discontinued

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 2' Cord Length, 4-6 mA Trip Level, Yellow

Brand:

Bryant

Catalog ID:

GFC2TRIA

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 125V AC, 5-15R, 2' Cord Length, 4-6 mA Trip Level, Yellow

  • Commercial
  • Auto Set
  • 15A 125V AC
  • 5-15R
  • 2' Cord Length

Product details

General

Application

GFCI Line Cords

Catalog Number

GFC2TRIA

Color

Black, Yellow

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Industrial/Commercial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

781786615045

Dimensions

Outside Diameter

0.35

Weight

1.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi