Image of GFST82ALNL Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 5-15R, With Night Light
Image of GFST82ALNL Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 5-15R, With Night Light

Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 5-15R, With Night Light

Brand:

Bryant

Catalog ID:

GFST82ALNL

Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond, With Night Light

  • Self Test
  • IG
  • Tamper and Weather Resistant
  • Hospital Grade
  • 15A 125V

Product details

General

Catalog Number

GFST82ALNL

Color

Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150904

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads