Image of GFST82BKTR Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black
Image of GFST82BKTR Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black
Discontinued

Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black

Brand:

Bryant

Catalog ID:

GFST82BKTR

Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black

  • Self Test
  • Tamper and Weather Resistant
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3- Wire Grounding

Product details

General

Catalog Number

GFST82BKTR

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant, Weather Resistant

Type

Heavy Duty

UPC

781786150270

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads