Image of GFST82IG Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, IG Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R
Image of GFST82IG Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, IG Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, IG Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand:

Bryant

Catalog ID:

GFST82IG

Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, IG Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

  • Self Test
  • Tamper and Weather Resistant
  • IG Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Catalog Number

GFST82IG

Color

Brown

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant, Weather Resistant

Type

Heavy Duty

UPC

781786150461

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads