Image of SFRCRFFGY RCA Connector, Female to Female, Red Insulator, Gray Housing
Image of SFRCRFFGY RCA Connector, Female to Female, Red Insulator, Gray Housing
Discontinued

RCA Connector, Female to Female, Red Insulator, Gray Housing

Brand:

Bryant

Catalog ID:

SFRCRFFGY

RCA Connector, Female to Female, Red Insulator, Gray Housing

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Product details

General

Catalog Number

SFRCRFFGY

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - Red
  • Product Type - AV Connectors
  • Unit Package - Single

Style

RCA Gold Pass-through F/F Coupler Red Insulator

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620849225

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads