Image of GFST83TRNL Receptacle, 20A, Com, HG, Self test, Nightlight, GF, Brown
Image of GFST83TRNL Receptacle, 20A, Com, HG, Self test, Nightlight, GF, Brown

Receptacle, 20A, Com, HG, Self test, Nightlight, GF, Brown

Brand:

Bryant

Catalog ID:

GFST83TRNL

Receptacle, 20A, Com, HG, Self test, Nightlight, GF, Brown

  • Com
  • HG
  • Self test
  • Nightlight
  • GF

Product details

General

Catalog Number

GFST83TRNL

Color

Brown

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151185

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads