Image of GFST83GYNL Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Gray
Image of GFST83GYNL Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Gray

Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Gray

Brand:

Bryant

Catalog ID:

GFST83GYNL

Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Gray

  • Com
  • HG
  • Self test
  • Nightlight
  • GFR

Product details

General

Catalog Number

GFST83GYNL

Color

Gray

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786151000

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads