Image of GFST83ALTRNL Receptacle, 20A, Com, HG, Self Test, Tamper Resistant, Nightlight, GF, Almond
Image of GFST83ALTRNL Receptacle, 20A, Com, HG, Self Test, Tamper Resistant, Nightlight, GF, Almond
Discontinued

Receptacle, 20A, Com, HG, Self Test, Tamper Resistant, Nightlight, GF, Almond

Brand:

Bryant

Catalog ID:

GFST83ALTRNL

Receptacle, 20A, Com, HG, Self Test, Tamper Resistant, Nightlight, GF, Almond

  • Com
  • HG
  • Self Test
  • Tamper Resistant
  • Nightlight

Product details

General

Catalog Number

GFST83ALTRNL

Color

Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151147

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads