Image of GFST83GYTRNL Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GF, Gray
Image of GFST83GYTRNL Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GF, Gray

Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GF, Gray

Brand:

Bryant

Catalog ID:

GFST83GYTRNL

Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GF, Gray

  • Com
  • HG
  • Self test
  • Tamper Resistant
  • Nightlight

Product details

General

Catalog Number

GFST83GYTRNL

Color

Gray

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151161

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads