Image of GFST83BKTRNL Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GFR, Black
Image of GFST83BKTRNL Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GFR, Black

Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GFR, Black

Brand:

Bryant

Catalog ID:

GFST83BKTRNL

Receptacle, 20A, Com, HG, Self test, Tamper Resistant, Nightlight, GFR, Black

  • Com
  • HG
  • Self test
  • Tamper Resistant
  • Nightlight

Product details

General

Catalog Number

GFST83BKTRNL

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151154

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads