Image of GFST83LATRB Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Light Almond
Image of GFST83LATRB Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Light Almond

Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Light Almond

Brand:

Bryant

Catalog ID:

GFST83LATRB

Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Light Almond

  • Comm
  • HG
  • Self test
  • Tamper Resistant
  • Alarm

Product details

General

Catalog Number

GFST83LATRB

Color

Light Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390294

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25

Resources and downloads