Image of GFST82GYTRNL Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Gray
Image of GFST82GYTRNL Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Gray

Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Gray

Brand:

Bryant

Catalog ID:

GFST82GYTRNL

Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Gray

  • 15A
  • COM
  • HG
  • Self Test
  • Nightlight

Product details

General

Catalog Number

GFST82GYTRNL

Color

Gray

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151086

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads