Image of GFST83NL Receptale, Ground Fault, 20A, COM, HG, Self Test, Nightlight, GFR, Brown
Image of GFST83NL Receptale, Ground Fault, 20A, COM, HG, Self Test, Nightlight, GFR, Brown

Receptale, Ground Fault, 20A, COM, HG, Self Test, Nightlight, GFR, Brown

Brand:

Bryant

Catalog ID:

GFST83NL

Receptale, Ground Fault, 20A, COM, HG, Self Test, Nightlight, GFR, Brown

  • 20A
  • COM
  • HG
  • Self Test
  • Nightlight

Product details

General

Catalog Number

GFST83NL

Color

Brown

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786151024

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads