Image of SFRCBKREI Recessed RCA Connector, Black Insulator, Electric Ivory Housing
Image of SFRCBKREI Recessed RCA Connector, Black Insulator, Electric Ivory Housing
Discontinued

Recessed RCA Connector, Black Insulator, Electric Ivory Housing

Brand:

Bryant

Catalog ID:

SFRCBKREI

Recessed RCA Connector, Black Insulator, Electric Ivory Housing

  • Recessed RCA Connector
  • Black Insulator
  • Electric Ivory Housing

Standard Product

Product details

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBKREI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286419

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads