Image of SFRCBROW Recessed RCA Connector, Blue Insulator, Office White Housing
Image of SFRCBROW Recessed RCA Connector, Blue Insulator, Office White Housing
Discontinued

Recessed RCA Connector, Blue Insulator, Office White Housing

Brand:

Bryant

Catalog ID:

SFRCBROW

Recessed RCA Connector, Blue Insulator, Office White Housing

  • Flush mount design
  • High quality Gold plating
  • Seamless Hubbell system integration

Product details

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBROW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286464

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads