Image of SFRCYREI Recessed RCA Connector, Yellow Insulator, Electric Ivory Housing
Image of SFRCYREI Recessed RCA Connector, Yellow Insulator, Electric Ivory Housing
Discontinued

Recessed RCA Connector, Yellow Insulator, Electric Ivory Housing

Brand:

Bryant

Catalog ID:

SFRCYREI

Recessed RCA Connector, Yellow Insulator, Electric Ivory Housing

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Product details

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCYREI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold, Recessed, Pass-Thru
  • Body - Brass, Gold-plated
  • Insulator Color - Yellow
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Yellow Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620283517

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads