Image of HBLM3FSBK Single Pole Products, 3-Way Adapter, Soft, Black
Image of HBLM3FSBK Single Pole Products, 3-Way Adapter, Soft, Black

Single Pole Products, 3-Way Adapter, Soft, Black

Brand:

Bryant

Catalog ID:

HBLM3FSBK

Single Pole Products, 3-Way Adapter, Soft, Black

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 3-Way Adapter
  • Soft
  • Black

Product details

General

Catalog Number

HBLM3FSBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - Tri-Tap

Style

3-Fer Male-Female-Female-Female

Type

Tees and 3-Fers

UPC

783585458960

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Resources and downloads