Image of HBLNCABK Single Pole Products, Non-Metallic Cover, Black
Image of HBLNCABK Single Pole Products, Non-Metallic Cover, Black

Single Pole Products, Non-Metallic Cover, Black

Brand:

Bryant

Catalog ID:

HBLNCABK

Single Pole Products, Non-Metallic Cover, Black

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Non-Metallic Cover
  • Black

Product details

General

Catalog Number

HBLNCABK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Type

Weather Protective Cover

UPC

783585539140

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads