Image of HBLNCAW Single Pole Products, Non-Metallic Cover, White
Image of HBLNCAW Single Pole Products, Non-Metallic Cover, White

Single Pole Products, Non-Metallic Cover, White

Brand:

Bryant

Catalog ID:

HBLNCAW

Single Pole Products, Non-Metallic Cover, White

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Non-Metallic Cover
  • White

Product details

General

Catalog Number

HBLNCAW

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Type

Weather Protective Cover

UPC

783585539157

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads