Image of SFRCRFFW Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White
Image of SFRCRFFW Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White
Discontinued

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White

Brand:

Bryant

Catalog ID:

SFRCRFFW

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCRFFW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - Red
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Red Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849201

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads