Image of SFSBBK10 Snap-Fit, Blank, Almond, 10 Pack
Image of SFSBBK10 Snap-Fit, Blank, Almond, 10 Pack

Snap-Fit, Blank, Almond, 10 Pack

Brand:

Bryant

Catalog ID:

SFSBBK10

Snap-Fit, Blank, Black, 10 Pack

  • Snap-Fit
  • Blank
  • Almond
  • 10 Pack

Standard Product

Product details

General

Application

Blanking

Catalog Number

SFSBBK10

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Blank

Material - Mounting Hardware

Snap-In

Specifications

  • Unit Package - Single
  • AV Connector Type - Blank, Smooth
  • Order Quantity - Carton of 10
  • Product Type - AV Connectors

Style

Smooth

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Blank

UPC

662620283432

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20

Pallet Quantity

4320

Resources and downloads