Image of SFUSBAAOW Snap-Fit, Keystone, USB, A to A, Office White
Image of SFUSBAAOW Snap-Fit, Keystone, USB, A to A, Office White

Snap-Fit, Keystone, USB, A to A, Office White

Brand:

Bryant

Catalog ID:

SFUSBAAOW

Snap-Fit, Keystone, USB, A to A, Office White

  • Snap-Fit
  • Keystone
  • USB
  • A to A
  • Office White

Standard Product

Product details

General

Application

Snap-Fit USB Jack

Catalog Number

SFUSBAAOW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

USB

Temperature Rating

Per TIA

Type

Data

UPC

662620289175

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25