Image of SFSVBK Snap-Fit, S-Video Connector, Female to Female, Black
Image of SFSVBK Snap-Fit, S-Video Connector, Female to Female, Black
Discontinued

Snap-Fit, S-Video Connector, Female to Female, Black

Brand:

Bryant

Catalog ID:

SFSVBK

Snap-Fit, S-Video Connector, Female to Female, Black

Transmits video information over a cable by dividing the signal into two separate signals (chrominance) for color and (luminance) for brightness. Applications include cable, satellite, DVD, camera, camcorder, projector, home theater, entertainment systems, security, and surveillance.

  • Snap-Fit
  • S-Video Connector
  • Female to Female
  • Black

Standard Product

Product details

General

Application

Snap-Fit S-Video

Catalog Number

SFSVBK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

S-Video

UPC

662620844077

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications