Image of SF35SJGY Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Solder Termination, Gray
Image of SF35SJGY Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Solder Termination, Gray
Discontinued

Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Solder Termination, Gray

Brand:

Bryant

Catalog ID:

SF35SJGY

Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Solder Termination, Gray

  • Stereo Jack
  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Solder Termination

Standard Product

Product details

General

Catalog Number

SF35SJGY

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Specifications

  • Device Type - Snap-Fit Connector Fittings
  • Snap-Fit Item - 3.5mm Stereo Jack Module

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620849423

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads