Image of D100NLW Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, White
Image of D100NLW Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, White

Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, White

$27.80 USD

Brand:

Bryant

Catalog ID:

D100NLW

Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, White

  • Nightlight Only
  • 120V
  • 1.5 Lumen
  • White

Product details

General

Catalog Number

D100NLW

Color

White

Series

Special Use

Style

Nightlight Only Outlet

Type

Single Receptacle

UPC

781786145788

Dimensions

Dimensions

3.28 in x 1.74 in x 1.13 in

Height

1.13 in

Length

3.28 in

Weight

0.15 lb

Width

1.74 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Logistics

Carton Quantity

10

Resources and downloads