Image of 7460BP Straight Blade Devices, Locking Devices, Bryant Midget Locking, Accessories, Weatherproof for Midget Plugs, For 15A Black
Image of 7460BP Straight Blade Devices, Locking Devices, Bryant Midget Locking, Accessories, Weatherproof for Midget Plugs, For 15A Black

Straight Blade Devices, Locking Devices, Bryant Midget Locking, Accessories, Weatherproof for Midget Plugs, For 15A Black

Brand:

Bryant

Catalog ID:

7460BP

Straight Blade Devices, Locking Devices, Bryant Midget Locking, Accessories, Weatherproof for Midget Plugs, For 15A Black

  • Bryant Midget Locking
  • Weatherproof for Midget Plugs
  • For 15A Black

Product details

General

Catalog Number

7460BP

Color

Black

EU RoHS Indicator

No

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For Midget Locking

Type

Weatherproof Boot

UPC

781786628731

Dimensions

Display Size

Standard Sized

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Conductor Related

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Resources and downloads